Quick Search

Agco MT595B

Agco MT595B

Price
128,025 USD
Year
2012
Working hours
2172 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAgco MT595B
Categorytractors
Serial NumberB285063
Unit NumberA13313
Catalog NumberCU4267411
Manufacturing Year2012
Hours2172 h
CountryUnited States
LocationCO
Pricing
Price Excluding Tax$128,025
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Features
Additional Information11-11-14, NEW PRICE INCLUDES
300 GALLON ELIPTICAL TANK IN
320/85R38 R1W - WAFFLE WHEELS
AGCO DT205B-DT275B IN
CH MT595B PFA CAT, CVT
CHRIS PAYNE.
D320/90R54 R1W - SDCS
0P0770/534
DFP/6135
FRONT BELLY WEIGHT - 265 KG
FRONT MOUNT 300 ELIPTICAL IN
FRONT WEIGHT CARRIER
FRONT WEIGHTS, SET OF 16 ... 102 L
GTA CONSOLE COLOR & SD CARD &L
GUIDANCE SYSTEM REMOVED 3/24/15.
GUIDANCE SYSTEM.
INSTRUCTOR SEAT W/SEAT BELT
LUXURY CAB PACKAGE
MT595B HHP WHEEL TRACTOR
PUT IN USED SALES FOR NOW PER
QUICK HITCH CAT 3N-2
RADIO, CD PLAYER,MP3 COMPATIBLE
REAR WHEEL WEIGHT 2X200 KG
REPRICE ... $139,500 PER S.T. ON
TANK BRACKET AND ISNTALL
TIRE BRAND UNSPECIFIED
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone