Quick Search

Agco MT575D

Agco MT575D

Price
148,200 USD
Year
2014
Working hours
712 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAgco MT575D
Categorytractors
Serial NumberC0575CEN9S1026
Unit NumberA14713
Catalog NumberCU4282978
Manufacturing Year2014
Hours712 h
CountryUnited States
LocationEl Paso, CO
Pricing
Price Excluding Tax$148,200
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Features
Additional Information10X50 W 1/2" 10H SPUN DUAL
148A8/1
2 ROTATING BEACONS
320/85R38 R1W - WAFFLE WHEELS
320/90R50 MICH AGRIBIB TL
3RD&4TH FINGERTIP CTRL ELEC SV
AC/CLIMATE CONTROL
D320/90R54 R1W - SDCS
DFPW $7776
ENGINE BLOCK HEATER (110V)
FRONT WEIGHT CARRIER
FRONT WEIGHTS 14X45KG & 1X90KG
INSTRUCTOR SEAT W/ SEAT BELT
MT575D TRACTOR
MT575D (TECHSTAR) DELUXE
PLATE-116-A.GRAY
REAR WHEEL WEIGHT -2 X 250 KG
TIRE BRAND UNSPECIFIED
WATER SEPARATOR (FUEL FILTER)
0P0770
*ABOVE IS REPLACEMENT TIRE CHG
FOR THE ONE THAT WAS TAKEN OFF
OF UNIT #A14524.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone