Agco Allis 9650

Agco Allis 9650

Price
37,469 USD
Year
1993
Working hours
3280 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAgco Allis 9650
Categorytractors
Serial Number940124
Unit NumberB15336
Catalog NumberCU4322404
Manufacturing Year1993
Hours3280 h
CountryUnited States
LocationJackson, MN
Pricing
Price Excluding Tax$37,469
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Features
Additional InformationAgco allis 9650
1993 model year
Duetz engine - 150 eng hp/156pto
18f/9r powershift transmission
24 gpm 3 valves
3 pt.
Small 1000/540 pto
11 front suitcase weights
Cloth seat
Cat 2 drawbar
16.9r28 armstrong ... 1.375"
18.4r42 agri-radial ... 1.25"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone