Currently 17757 machines for sale
Quick Search

Used Tractors for Sale

The hard work that takes place on farms and ranches every day requires high-quality, reliable equipment to help get the job done. When you search Cat Used, you'll find exceptional used agriculture tractors for sale that will enable you to complete your heavy-duty, complex tasks with ease.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
tractors
x
94 Search results for "Current filter"
Displaying: 49 - 72 Sort by: 
New Holland T4.100F, 33,5002018
Mcminnville, OR
1,005 hropsdrawbarmechanical front wheel drive (mfwd)

See Details
Challenger MT765E, 182,5002015
Williams, CA
3,556 h

See Details
John Deere 8640, 12,5001981
IN
11,007 h Conditionsam fm radioair conditionereropsremotes

See Details
Massey Ferguson MF6713LPG, 35,0002016
Woodland, CA
1,268 hmfwd

See Details
Massey Ferguson 5611, 85,0002015
Salem, OR
3,480 h

See Details
Challenger MT525B, 69,3302008
New Hampton, IA
438 h

See Details
Fendt FT1042G2, 364,7502021
Albany, OR
2,898 h

See Details
Challenger MT655B, 59,0002006
Merrill, OR
3,798 hdrawbarmechanical front wheel drive (mfwd)

See Details
Fendt FT720G6, 295,0002024
Madras, OR
28 h

See Details
Mobile Track Solutions 3630T, 250,0002018
Minneapolis, MN
4,374 h

See Details
Challenger MT765E, 210,0002016
Williams, CA
2,231 hquick hitch

See Details
Massey Ferguson 5711, 65,5002018
Merrill, OR
2,167 hdrawbarmechanical front wheel drive (mfwd)

See Details
Mobile Track Solutions 3630T, 265,0002020
Minneapolis, MN
4,573 h

See Details
CAT D8T, 699,0002020
Guadalajara
4,430 h Cat Certified Used Protection

See Details
CAT D8T, 699,0002020
Guadalajara
4,165 h Cat Certified Used Protection

See Details
CAT D5, 345,0002022
Tepic
2,580 h Cat Certified Used Protection

See Details
John Deere 6415, 23,7002005
Cuauhtemoc

See Details
Case IH MX 290, 94,8002011
Campeche
5,813 h

See Details
John Deere 8285R, 89,6002013
Delicias
11,888 h

See Details
Case IH JX95, 29,6002009
Pachuca
3,134 h

See Details
Challenger MT545D 4WD, 88,0002014
Mexicali
3,400 h

See Details
Challenger WT560-4WD, 33,3002006
Delicias
Conditions

See Details
Kenworth W9001991
Yangon
Conditions

See Details
Challenger MT835C, 300,0002011
Navojoa
4,700 ham fm radiolightingair conditionerbelts, 25 inch

See Details
Show more results

tractors