Currently 17757 machines for sale
Quick Search

Used Tractors for Sale

The hard work that takes place on farms and ranches every day requires high-quality, reliable equipment to help get the job done. When you search Cat Used, you'll find exceptional used agriculture tractors for sale that will enable you to complete your heavy-duty, complex tasks with ease.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
tractors
x
94 Search results for "Current filter"
Displaying: 25 - 48 Sort by: 
John Deere 9560R, 199,9982012
Albany, OR
5,107 hdrawbarmfwd

See Details
Fendt FT1042G2, 343,0002021
Albany, OR
3,133 h

See Details
Massey Ferguson GC2300, 6,0002004
Brainerd, MN
902 h

See Details
John Deere 4960, 47,9001992
Merrill, OR
11,120 hquick hitchbar axledrawbarmechanical front wheel drive (mfwd)

See Details
New Holland WM120, 47,5002020
Salida, CA
569 hmechanical front wheel drive (mfwd)

See Details
Fendt FT1050G2, 400,0002020
Salem, OR
2,868 h

See Details
Mobile Track Solutions 3630T, 250,0002019
Mason City, IA
4,513 h Conditionscable/electricremotesair conditionerepa labelproduct link

See Details
Mobile Track Solutions 3630T, 330,0002017
Postville, IA
3,517 h Conditions

See Details
Kubota M108S, 29,5002017
Mcminnville, OR
3,280 hropsdrawbarmechanical front wheel drive (mfwd)

See Details
Fendt FT1042S4, 244,0002018
Woodland, CA
5,927 hquick hitchgpsmechanical front wheel drive (mfwd)

See Details
Case IH MAGNUM 290, 75,0002013
Richvale, CA
7,145 hquick hitchbar axledrawbarmechanical front wheel drive (mfwd)

See Details
John Deere 4960, 35,0001992
IN
8,532 h Conditionseropsmfwd

See Details
Mobile Track Solutions 3630T, 175,0002017
Sioux City, IA
5,671 h Conditions

See Details
Mobile Track Solutions 3630, 552,0002022
Rental Fleet Machine, Subject To Availability, AL
727 h Conditionslightingair conditionererops

See Details
Fendt FT1038S4, 318,2302018
Albany, OR
2,240 h

See Details
Mobile Track Solutions 3630T, 385,0002019
Minneapolis, MN
2,354 h Conditionsquick hitchcable/electricscreed type, fixedepa labelproduct link

See Details
Challenger MT845E, 345,0002019
Woodland, CA
2,653 hquick hitchgps

See Details
Challenger MT835B, 93,7502006
Williams, CA
9,279 hquick hitchdrawbar

See Details
Fendt FT1050G2, 382,5002021
Yuba City, CA
2,798 hquick hitchbar axledrawbargpsmechanical front wheel drive (mfwd)

See Details
John Deere 8370R, 341,5002020
Mcminnville, OR
2,621 hquick hitchbar axledrawbarmechanical front wheel drive (mfwd)

See Details
Massey Ferguson MF6713LPG, 38,0002016
Merced, CA
1,009 h

See Details
Mobile Track Solutions 3630, 610,0002022
Rental Fleet Machine, Subject To Availability, AL
588 h Conditionsam fm radiolightingair conditionererops

See Details
Challenger MT675E, 168,7502014
Albany, OR
2,477 h

See Details
New Holland T6.145, 82,503
Saginaw, MI
786 h Conditionsam fm radiolightingultra low sulfur diesel fuelair conditionererops

See Details
Show more results

tractors