Sunflower DISC SF6630-29

Sunflower DISC SF6630-29

Price
35,000 USD
Year
2013
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandSunflower DISC SF6630-29
Categorytiller
Serial NumberS66300DZVRT346
Unit Number21180
Catalog NumberCU2416499
Manufacturing Year2013
Hours1 h
CountryUnited States
LocationGreenwood, MS
Pricing
Price Excluding Tax$35,000
Tax-
Price Including Tax-
Features
Additional Information6630-29 BASIC MCH PKG VERTICAL
LIFT ASSY-CTR 2 1/4 SPNDLS SGL
LIFT ASSY-WNGS 2 1/4 SPNDLES S
6630-29 22 6GA 7.5 SP C-FLX TB
TIRE, 11L (GY-FI-F) W/ 15 X 10
HYD SLF LVLR ASSY,1233-34 W/CY
CST SNGLE HTCH, 2" HOLE CAT IV
REEL, 6630-29
GANG WRENCH, 2 3/4"
DECAL, 6630-29, CHALLENGER
SF6630-29 TRADE FROM MICHAEL ETHRIDGE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
THOMPSON MACHINERY COMMERCE CORPORATIONSee InventoryWebsiteSelect contact
Evan Ogrodowicz
Telephone:+1 832 642 5665
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone