Sunflower MFG. COMPANY SF6333-31

Sunflower MFG. COMPANY SF6333-31

Price
58,000 USD
Year
2014
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandSunflower MFG. COMPANY SF6333-31
Categorytillage equipment
Serial NumberS63330EZ600002
Unit NumberA16135
Catalog NumberCU2495297
Manufacturing Year2014
Hours1 h
CountryUnited States
LocationBurlington, CO
Pricing
Price Excluding Tax$58,000
Tax-
Price Including Tax-
Features
Additional InformationTIRE, 12.5L (GY-FI-F) W/15X10
TIRE, 12.5L (GY-FI-F)W/15 X 10
TIRE, 12.5L, 12 PLY TUBELESS
TIRE, 12.5L, 12P W/15 X 10 WH
0P0770
3 ROW TINE & REEL 6333-31
6333-31 BASIC MCH PKG LAND FIN
6333-31 HYD DISC GANG OPT
6333-31, 20" 4 GA, 7.5 ELC
6333-31, 20" 4 GA, 7.5 ELC,
DECAL, SF6333-31
DISC GANG REEL, 6333-31
GANG WRENCH, 2 3/4"
LIFT ASSY, 6333-31 (2) HD WALK
LIFT ASSY, 6333-31 (2) HD WLK
SHANK ASSY, S-TINE 2 PIECE FLT
SWEEP, 10" PLAIN (41)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone