Sunflower DISC 1434-33

Sunflower DISC 1434-33

Price
35,500 USD
Year
2001
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandSunflower DISC 1434-33
Categorytillage equipment
Serial Number01434A20010009
Unit NumberA17138
Catalog NumberCU4730713
Manufacturing Year2001
Hours1 h
CountryUnited States
LocationBurlington, CO
Pricing
Price Excluding Tax35,500 USD
Tax-
Price Including Tax-
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • general condition
  • tires
general appearance
  • Good
  • Fair
  • Good
safety items
  • No
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • No
  • Good
  • Good
general condition
  • No
  • No
  • 33 ft
tires
  • 70 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone