Quick Search

GEARMORE S-255

Construction and Mining Equipment GEARMORE S-255

Year
2020
Working hours
9,999 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HOLT AG SOLUTIONS
Woodland, CA
+1 707 249 7821
Show phone number
Basic information
Brand GEARMORE S-255
HOLT AG SOLUTIONS
Categorytillage equipment
Serial Number4180350001
Unit NumberGT11635
Catalog Number10136958
Year2020
Hours9,999 h
CountryUnited States
LocationWoodland, United States
Pricing
Price Excluding Tax6,000 USD
Tax (1%)60 USD
Price Including Tax6,060 USD
Details
Additional information3 POINT
COVER SIDE EXTENSION LH S/SPR
COVER SIDE EXTENSION RH S/SPR
ORCHARD PACKAGE 16" ROLLER
PTO DRIVEN
SKID S/SPR INC. LH
SKID S/SPR INC. RH
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering