New Holland 870

New Holland 870

Price
25,321 USD
Year
2011
Working hours
8000 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandNew Holland 870
Categorytillage equipment
Serial NumberJFH0054724
Unit NumberB15067
Catalog NumberCU4272010
Manufacturing Year2011
Hours8000 h
CountryUnited States
LocationMankato, MN
Pricing
Price Excluding Tax$25,321
Tax-
Price Including Tax-
Features
Additional Information11 shank on 24" spc

Disc sizes
Frt 20 3/8" rear 1 3/8"
Individual disc type/gauge
12" disc spacing
Single point depth control
Rock flex
Manual disc leveler
Auto reset shanks
Drawbar
Lights
Goodyear 16.5l-16
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone