John Deere & CO. 726

John Deere & CO. 726

Price
14,330 USD
Year
1999
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJohn Deere & CO. 726
Categorytillage equipment
Serial NumberN00726X001357
Unit NumberB17529
Catalog NumberCU4566042
Manufacturing Year1999
CountryUnited States
LocationMason City, IA
Pricing
Price Excluding Tax$ 14,330
Tax-
Price Including Tax-
Details
Additional InformationJOHN DEERE 726 MULCH FINISHER
1999 MODEL
38' WORKING WIDTH
41 SHANKS
6" SHANK SPACING
9.5" SWEEP SIZE
18.5" DISC SIZE
SMOOTH STYLE 6 GAUGE DISC
7.5" DISC SPACING
C FLEX DISC MOUNTING
SINGLE POINT DEPTH CONTROL
ROCK FLEX
HARROW
5 BAR COIL TINE
HYDRAULIC DISC LEVELER
CAT 4 DRAWBAR HITCH
11L15 FS TIRES @ 1/4" TREAD

SPRING
Features
Additional InformationJOHN DEERE 726 MULCH FINISHER
1999 MODEL
38' WORKING WIDTH
41 SHANKS
6" SHANK SPACING
9.5" SWEEP SIZE
18.5" DISC SIZE
SMOOTH STYLE 6 GAUGE DISC
7.5" DISC SPACING
C FLEX DISC MOUNTING
SINGLE POINT DEPTH CONTROL
ROCK FLEX
HARROW
5 BAR COIL TINE
HYDRAULIC DISC LEVELER
CAT 4 DRAWBAR HITCH
11L15 FS TIRES @ 1/4" TREAD

SPRING
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone