Wilmar 8500

Wilmar 8500

Price
40,096 USD
Year
2005
Working hours
1793 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandWilmar 8500
Categorysprayer
Serial Number8500JP85118
Unit NumberAC6361
Catalog NumberCU4329539
Manufacturing Year2005
Hours1793 h
CountryUnited States
LocationSheldon, IA
Pricing
Price Excluding Tax$40,096
Tax-
Price Including Tax-
Features
Additional InformationWillmar eagle 8500
2005 model
1000gal stainless tank
30gal SS foam marker
5 section booms
90' booms
3" reload
20" nozzle spacing off center
Triple nozzle
SS chemical eductor
SS boom lines
Cloth seat
380/90r46 Michelin ... 1.5" tread
Mid tech arc-600
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone