SpraCoupe SC7660

SpraCoupe SC7660

Price
85,000 USD
Year
2013
Working hours
1198 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandSpraCoupe SC7660
Categorysprayer
Serial NumberTDN8P2017
Unit NumberA16753
Catalog NumberCU4420540
Manufacturing Year2013
Hours1198 h
CountryUnited States
LocationBurlington, CO
Pricing
Price Excluding Tax$85,000
Tax-
Price Including Tax-
Features
Additional InformationNo Auto Steer, Base row GPS guidance

20" SPACING W/3 WAY NOZZLES
725 GALLON CHEM TANK
90 FT BOOM
AS IS/AS RECEIVED
EDUCTOR SYSTEM
RAVEN SYSTEM
RINSE TANK
SPRA-COUPE SC7660 SPRAYER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • transmission
  • hydraulics
  • general condition
  • general specifications
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Good
  • No
transmission
  • Good
  • Good
  • Good
  • GoodHydrostatic
  • No
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • No
  • Ok
general condition
  • No
  • No
  • Yes
  • Yes
  • Good
  • Good
general specifications
  • Normal
  • Normal
  • Normal
  • Yes
tires
  • 65%
  • Goodyear
  • More photos
  • Front 320/85R38 rear 380/90R46
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontGoodyearNoNoNo
Left RearGoodyearNoNoNo
Right FrontGoodyearNoNoNo
Right RearGoodyearNoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Clyde Refvem
Telephone:+1 303 739 3000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone