SpraCoupe 4440

SpraCoupe 4440

Price
27,199 USD
Year
1999
Working hours
3154 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandSpraCoupe 4440
Categorysprayer
Serial Number210215086
Unit NumberAC6225
Catalog NumberCU4293564
Manufacturing Year1999
Hours3154 h
CountryUnited States
LocationSioux City, IA
Pricing
Price Excluding Tax$27,199
Tax-
Price Including Tax-
Features
Additional InformationSpra coupe 4440 sprayer
400 gallon poly tank
50 gallon aux tank
30 gallon foam marker
3 boom sections
60ft booms
2" reload
20" nozzle spacing
Triple nozzle
End row nozzles
Poly boom lines
Perkins engine
Tires fronts 9.00-24 fs
Tires rear 14.9r42 gy
.50" traed height
Raven analog
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone