New Holland 4420

New Holland 4420

Price
70,770 USD
Year
2007
Working hours
4855 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandNew Holland 4420
Categorysprayer
Serial NumberY6T021324
Unit NumberAC6189
Catalog NumberCU4337190
Manufacturing Year2007
Hours4855 h
CountryUnited States
LocationDodgeville, WI
Pricing
Price Excluding Tax$70,770
Tax-
Price Including Tax-
Features
Additional InformationCase ih parriot 4420
2007 model year
Case/cummins 8.3 engine
Hydrostatic transmission
1200 gal ss tank
70 gal poly aux tank
6 section 90' booms
20" nozzle spacing
End row nozzles
3" reload
Chemical injection
Hydraulic track adjust
Raven viper pro
Trimble receiver
Trimble auto steer
Ez guide 500
Rgl600 light bar
Raven accuboom
Norac 3 sensor system
Michelin tires
380/90r46 @ .88" - 1"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone