Miller SPREADER (OBSOLETE) GC75

Miller SPREADER (OBSOLETE) GC75

Price
139,900 USD
Year
2015
Working hours
865 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMiller SPREADER (OBSOLETE) GC75
Categorysprayer
Serial Number4464029
Unit NumberAC6133
Catalog NumberCU4266371
Manufacturing Year2015
Hours865 h
CountryUnited States
LocationDe Forest, WI
Pricing
Price Excluding Tax$139,900
Tax-
Price Including Tax-
Features
Additional InformationMiller condor gc75 spinner
2015 model year
Cummins engine
5 speed auto transmission
Rear wheel drive
2wd
New leader g4 l3030 10.5' box
Electric roll tarp
Ss pan
Painted red
Side exhaust
Raven viper 4
Phoenix 300
Raven smartrax
Titan 380/90r46 @ .75" - 1"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone