John Deere & CO. 4830

John Deere & CO. 4830

Price
84,130 USD
Year
2008
Working hours
4014 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJohn Deere & CO. 4830
Categorysprayer
Serial NumberN04830X002540
Unit NumberAC6272
Catalog NumberCU4314115
Manufacturing Year2008
Hours4014 h
CountryUnited States
LocationAltoona, IA
Pricing
Price Excluding Tax$84,130
Tax-
Price Including Tax-
Features
Additional InformationJohn deere 4830
2008 model year
Ss tank
Foam marker
7 section booms
100' booms
3" reload
20" nozzle spacing
Rotary nozzles
4 tank/2 pump chemical injection
Ss chemical eductor
Ss boom line
Cloth seat
Hydro transmission
Fenders
Hydraulic track adjust
380/90r46 mitas @ 1"
John deere gs2 autosteer
Sf1
Auto section control
Auto boom height control
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone