Case IH 4430

Case IH 4430

Price
285,000 USD
Year
2012
Working hours
1719 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCase IH 4430
Categorysprayer
Serial NumberYCT033292
Unit NumberA15714
Catalog NumberCU2351408
Manufacturing Year2012
Hours1719 h
CountryUnited States
LocationYuma, CO
Pricing
Price Excluding Tax$285,000
Tax-
Price Including Tax-
Features
Additional Information0P0800
120' BOOM
1200 GAL. PRODUCT TANK
20" SPACING
2012 CA 4430 SPRAYER
AS IS/ AS RECEIVED
CHE. EDYCATOR
MICHELIN/380/90R46 AT 70%
RISE TANK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone