Ag-Chem SSC1084

Ag-Chem SSC1084

Price
71,830 USD
Year
2009
Working hours
3009 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAg-Chem SSC1084
Categorysprayer
Serial NumberAGCASSC8CNUS11171
Unit NumberAC5674
Catalog NumberCU2375471
Manufacturing Year2009
Hours3009 h
CountryUnited States
LocationMason City, IA
Pricing
Price Excluding Tax$71,830
Tax-
Price Including Tax-
Features
Additional Information2009 SSC1084 ROGATOR CHASSIS
1000 GAL SS TANK
110 GAL POLY TANK
36.5 GAL SS FOAM MARKER
5 SECTIONS

20" NOZZLE SPACE OFF CENTER
ROTARY NOZZLES
POLY BOOM LINES
CAT C7
HYDRO 4 SPEEDS
HYDRAULIC TRACK ADJUSTMENT
3" RELOAD KIT
36.5 GAL FOAM MARKER
CHASSIS PARTS BOOK
SYSTEM PARTS BOOK
TIRES 380/90R46 RADIAL GY @ 30%

RAVEN VIPER PRO
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone