Ag-Chem SS884

Ag-Chem SS884

Price
84,873 USD
Year
2009
Working hours
3378 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAg-Chem SS884
Categorysprayer
Serial NumberAGCA0SS8HNUS81192
Unit NumberAC6374
Catalog NumberCU4339271
Manufacturing Year2009
Hours3378 h
CountryUnited States
LocationAtlantic, IA
Pricing
Price Excluding Tax$84,873
Tax-
Price Including Tax-
Features
Additional InformationSS884 rogator chassis
Model 2009
850 gallon ss tank
110 gallon poly top tank
36.5 gallon ss foam marker
5 boom sections
100' booms
3" reduced down to 2" reload
20" nozzle spacing off center
Rotary nozzle type
Poly boom lines
Cat c7
Hydrostatic 4 speeds
Fenders
Hydraulic track adjust
Tires 380/90r46 radial fs
All 38mm tread height
Raven viper 4
Waas phoenix 200
Raven smart trax w/ 3d node
Rgl600
Accuboom
Autoboom- 2 sensor
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone