Ag-Chem SS884

Ag-Chem SS884

Price
58,330 USD
Year
2009
Working hours
3141 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAg-Chem SS884
Categorysprayer
Serial NumberAGCA0SS8HNUS81080
Unit NumberAC6500
Catalog NumberCU4389199
Manufacturing Year2009
Hours3141 h
CountryUnited States
LocationSt. Cloud, MN
Pricing
Price Excluding Tax$ 58,330
Tax-
Price Including Tax-
Features
Additional InformationSS884
2009 model year
800 gal ss tank
5 section 100' booms
110 gal poly aux tank
20" nozzle spacing
end row nozzles
poly chemical eductor
3" reload
pressure washer
foam marker
HID lights
Cat C7 engine
hydrostatic 7 speed transmision
hydraulic track adjust
raven viper pro
phoenix 300
RGL 600 lightbar
raven accuboom
goodyear tires 380/90r46 0%-10%
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone