Ag-Chem RG864

Ag-Chem RG864

Price
50,000 USD
Year
2004
Working hours
4364 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAg-Chem RG864
Categorysprayer
Serial Number864013604
Unit NumberA15993
Catalog NumberCU2414692
Manufacturing Year2004
Hours4364 h
CountryUnited States
LocationYuma, CO
Pricing
Price Excluding Tax$50,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
FIRE EXTINGUISHERFIRE EXTINGUISHER
BEACONBEACON
AM FM RADIOAM FM RADIO
HEATER / DEFROSTERHEATER / DEFROSTER
BED/TANK-STAINLESS STEELBED/TANK-STAINLESS STEEL
FOAM MARKERFOAM MARKER
HYDRAULIC SLIDE AXLEHYDRAULIC SLIDE AXLE
Additional Information2004 864 ROGATOR
STD CHASSIS
90FT BOOM, W/SECT SHUTOFF,10/20
PRESSURE WASHER
ALTERNATOR INSTL, 160 AMP
TIRES:320/90R50 R/B 127707 @ 25%
TANK & SADDLE ASM - 860 GAL
LIQ SYSTEM, 8/10/1264, '04
CHEM EDUCTOR, SS
AIR RIDE SEAT, A/C, AM/FM/CASSET
TRANSMISSION, 4 SPD DRIVE
FALCON SPRAY CONTROLLER
FOAM MARKER, SS
GOOD PAINT, CLEAN & STRAIGHT
RAVEN GPS GUIDANCE SYSTEM
AS IS AS RECEIVED
0P0900
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • transmission
  • hydraulics
  • general condition
  • general specifications
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • No
transmission
  • Good
  • Good
  • Good
  • Goodhydro
  • No
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • No
  • ok
general condition
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • No
  • No
general specifications
  • Yes
  • ok
  • ok
  • ok
tires
  • TWO NEW AND TWO USED
  • 320/90R50
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone