Ag-Chem RG1100

Ag-Chem RG1100

Price
179,584 USD
Year
2013
Working hours
1725 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAg-Chem RG1100
Categorysprayer
Serial NumberAGCA1100KDNSL1297
Unit NumberAC6233
Catalog NumberCU4299800
Manufacturing Year2013
Hours1725 h
CountryUnited States
LocationAltoona, IA
Pricing
Price Excluding Tax$179,584
Tax-
Price Including Tax-
Features
Additional InformationRG1100B spryer
Model 2013
1100 gallon ss tank
Aux water tank
Farm marker
7 boom sections
120' booms
Nozzle spacing 20"
End row nozzles
Chemical eductor
Hid lights
Leather seat
Hydrostatic transmission
Fenders
4-wheel steering
Hydraulic trac adjust
Tires 380R46 Michelin
All .5" tread height
Raven viper pro
Waas
Raven smarttrax
Light bar
Autoboom
Norac boom height control
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone