Ag-Chem 984

Ag-Chem 984

Price
102,573 USD
Year
2010
Working hours
2053 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAg-Chem 984
Categorysprayer
Serial NumberAGCA0984PNVSN1011
Unit NumberAC6373
Catalog NumberCU4339272
Manufacturing Year2010
Hours2053 h
CountryUnited States
LocationSioux City, IA
Pricing
Price Excluding Tax$102,573
Tax-
Price Including Tax-
Features
Additional Information984 rogator chassis
Model 2010
900 gallon tank
120 gallon top tank
Foam markers
5 boom sections
90' booms
2" reload
20" nozzle spacing
Rotary nozzles
Poly boom line
Hydrostatic transmission
Fenders
Hydraulic track adjust
Tires 390/90r46 3 gy 1 fs
Fronts 25/32 tread height
Rl 53/32 rr 40/32 tread height
Raven viper pro
Phx 300
Raven parallel swathing
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone