Ag-Chem 984

Ag-Chem 984

Price
63,903 USD
Year
2010
Working hours
2969 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAg-Chem 984
Categorysprayer
Serial NumberAGCA0984HNVSN1018
Unit NumberAC6332
Catalog NumberCU4312040
Manufacturing Year2010
Hours2969 h
CountryUnited States
LocationSioux City, IA
Pricing
Price Excluding Tax$ 63,903
Tax-
Price Including Tax-
Features
Additional Information984 rogator chassis
Model 2010
900 gallon ss tank
110 gallon poly top tank
36.5 gallon ss foam marker
5 boom sections
90' booms
3" reload
20" nozzle spacing off center
Rotary nozzles
Front reload 3" with air cleanout
Poly boom line
Cat c7 7.2l
Hydro 4 speeds
Hydraulic track adjust
Tires 380/90r46 radial gy
All 40%
Tires floats 24.5r32 radial
Titan all 50%
Raven viper pro
Raven phoenix 200 waas
Raven smartrax
Rgl 600
Accuboom
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone