Ag-Chem 874

Ag-Chem 874

Price
67,582 USD
Year
2005
Working hours
2944 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAg-Chem 874
Categorysprayer
Serial Number874011005
Unit NumberAC6260
Catalog NumberCU4318439
Manufacturing Year2005
Hours2944 h
CountryUnited States
LocationFort Dodge, IA
Pricing
Price Excluding Tax$67,582
Tax-
Price Including Tax-
Features
Additional InformationAg chem 874
2005 model year
865gal tank
120gal aux water tank
Ss foam marker
5 section boom
90' booms
3" reload
20" nozzle spacing
Triple nozzles
End row nozzles
Ss boom line
Cloth seat
Hydro transmission
Fenders
Hydraulic track adjust
380/90r46 tires ... 1.75-1.88"
Raven viper pro
Waas
Rgl600
Accuboom
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone