Ag-Chem 854

Ag-Chem 854

Price
25,784 USD
Year
1997
Working hours
5175 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAg-Chem 854
Categorysprayer
Serial Number8524327
Unit NumberAC6379
Catalog NumberCU4341619
Manufacturing Year1997
Hours5175 h
CountryUnited States
LocationSheldon, IA
Pricing
Price Excluding Tax$25,784
Tax-
Price Including Tax-
Features
Additional InformationRg854
1997 model year
Cummins engine
Hydrostatic 4 speed transmission
60'/80' 5 section booms
20" spacing
2" reload
800 gallon ss tank
Aux water tank
Foam marker
Ss chemical eductor
Hydraulic track adjust
Fenders
Raven 460
Alliance/titan tires
380/90r46 ... 1.5"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone