Ag-Chem 664

Ag-Chem 664

Price
19,989 USD
Year
1993
Working hours
5942 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAg-Chem 664
Categorysprayer
Serial Number6401363
Unit NumberAC6381
Catalog NumberCU4342529
Manufacturing Year1993
Hours5942 h
CountryUnited States
LocationRochester, MN
Pricing
Price Excluding Tax$19,989
Tax-
Price Including Tax-
Features
Additional InformationAgchem 664
1993 model
650gal ss tank
55gal aux water tank
36gal foam marker
5 section booms
60/80' booms
2" reload
20" nozzle off center spacing
Triple nozzles
Pressure washer - not hooked up
Cloth seat
385/85r34 gdy @ 1/4" tread
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone