Ag-Chem 1286C

Ag-Chem 1286C

Price
105,480 USD
Year
2008
Working hours
1937 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAg-Chem 1286C
Categorysprayer
Serial NumberAGCA1286JNT001109
Unit NumberAC6363
Catalog NumberCU4330489
Manufacturing Year2008
Hours1937 h
CountryUnited States
LocationSioux City, IA
Pricing
Price Excluding Tax$105,480
Tax-
Price Including Tax-
Features
Additional Information2008 1286c rogator chassis
1200 gallon ss tank
100 gallon aux water tank
36 gallon ss foam marker
5 boom sections
90' booms
3" reload
20" nozzle spacing
Rotary nozzles
End row nozzles
Poly boom line
Hid lights
Cat c9 engine
Hydrostatic
Fenders
Hydraulic track adjust
Tires 380/90r46 fs .75" tread h
Raven viper pro
Autoboom
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone