Ag-Chem 1184

Ag-Chem 1184

Price
103,153 USD
Year
2010
Working hours
2118 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAg-Chem 1184
Categorysprayer
Serial NumberAGCA1184ANVSE1029
Unit NumberAC6333
Catalog NumberCU4313356
Manufacturing Year2010
Hours2118 h
CountryUnited States
LocationMarshall, MO
Pricing
Price Excluding Tax$103,153
Tax-
Price Including Tax-
Features
Additional Information1184 rogator
2010 model year
Cat c7 engine
1100 gal ss tank
5 section 100' booms
20" nozzle spacing
3" front reload
110 gal aux tank
Foam marker
Standard lights
Hydraulic track adjust
Ag leader integra
Goodyear 380/90r46 @ 5/8"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone