Ag-Chem 1184

Ag-Chem 1184

Price
86,940 USD
Year
2010
Working hours
2589 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAg-Chem 1184
Categorysprayer
Serial NumberAGCA1184JNVSE1141
Unit NumberAC5797
Catalog NumberCU2450684
Manufacturing Year2010
Hours2589 h
CountryUnited States
LocationDe Forest, WI
Pricing
Price Excluding Tax$86,940
Tax-
Price Including Tax-
Features
Additional InformationROGATOR 1184
YEAR 2010
110 G POLY AUX TANK
1100 G SS TANK
36 G SS FOAM MARKER
5 BOOM SECTIONS
100' BOOM
3" RELOAD
20" NOZZLE SPACING
ROTARY NOZZLE
END ROW NOZZLES
FRONT RELOAD
POLY BOOM LINE
STD LIGHTS
CLOTH SEAT
CAT C7 ENGINE
4 SPD HYDROSTATIC TRANS
FENDERS
HYD TRACK ADJUST
GY 380/90R46 @ 0-5%
CONTINENTAL 650/65R38 @ 1 5/8"
RAVEN VIPER PRO
200 RECEIVER
RAVEN AUTO STEER
RGL600
AUTO SHUTOFFS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone