Ag-Chem 1184

Ag-Chem 1184

Price
96,991 USD
Year
2010
Working hours
3073 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAg-Chem 1184
Categorysprayer
Serial NumberAGCA1184LNVSE1128
Unit NumberAC6253
Catalog NumberCU4306389
Manufacturing Year2010
Hours3073 h
CountryUnited States
LocationSioux City, IA
Pricing
Price Excluding Tax$96,991
Tax-
Price Including Tax-
Features
Additional InformationRogator 1184 sprayer
Engine sn:jtf08681
Model 2010
1100 gallon ss tank
110 gallon poly top tank
Foam marker
5 boom section
100' booms
3" reload
20" nozzle spacing off center
Rotary nozzles
Poly chemical eductor
3" front reload w/air cleanout
Poly boom line
Cat c7
Hydrostatic 4 speeds
Fenders
Hydraulic track adjust
Tires 380/90r46 radial gy 60%
Tires floats 650/65/r38 radial
Continental 75%
Raven viper pro
Phoenix 200 waas
Raven smartrax
Rgl600
Accuboom
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone