Ag-Chem 1064

Ag-Chem 1064

Price
80,280 USD
Year
2004
Working hours
2930 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAg-Chem 1064
Categorysprayer
Serial Number106010404
Unit NumberAC6254
Catalog NumberCU4306391
Manufacturing Year2004
Hours2930 h
CountryUnited States
LocationSheldon, IA
Pricing
Price Excluding Tax$80,280
Tax-
Price Including Tax-
Features
Additional Information2004 model year
Cat engine
Hydrostatic transmission
1000 gal stainless steel tank
110 gal aux tank
7 section 120' booms
20" nozzle spacing
Triple nozzles
End row nozzles
3" reload
Foam marker
Hydraulic track adjust
Raven envizio pro
Waas
Smartrax
Rgl600 light bar
Accuboom
Greentronics autoboom system
Titan 380/90r46 ... 1.25"
Firestone 520/85/38 ... 1.25"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone