Currently 17931 machines for sale
Quick Search

Used Snow Removal Equipment for Sale

Removing snow may not be a year-round task, but when a winter storm does arrive, it's crucial to have equipment that can clear roads, driveways and parking lots quickly and efficiently. Cat Used connects businesses to a wide range of reliable used snow equipment for sale through the extensive Cat® dealer network. Get products you can trust at a price you can afford.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
snow removal
x
56 Search results for "Current filter"
Displaying: 1 - 24 Sort by: 
SP-01-1500, 2,5002018
SD
9,999 h Conditions

See Details
Bobcat SB240 X72, 5,5002016
Minot, ND
9,999 h Conditions

See Details
SnowWolf 84 SNOW BLOWER, 5,0002012
Shakopee, MN
500 h Conditions

See Details
Virnig 96 V PLOW, 4,5002014
Shakopee, MN
Conditions

See Details
CAT SR318, 7,0002018
Monroe, NJ
Conditions

See Details
CAT 72 V-PLOW, 6952015
Richmond, VT
1 h

See Details
CAT SNOWWINGBRKT, 500
Aberdeen, SD
9,999 h

See Details
CAT 12SNWWNGBLD, 1,000
Fargo, ND
9,999 h

See Details
140HSNOWWING, 5,5002012
Grand Forks, ND

See Details
Protec SNOW TURF PUSHER, 3,3002018
Baltimore, MD
Conditions

See Details
Falls 143HSNOWWING, 1,500
Devils Lake, ND
9,999 h

See Details
SNOW WING HOSES, 200
Devils Lake, ND
9,999 h Conditions

See Details
Craig HYDRAULICPLOW, 25,2952022
Richmond, VT
1 h Conditions

See Details
CAT KODIAK 3036SNOWBLOWER, 79,3192022
Londonderry, NH
1 h Conditions

See Details
140 SNOW WING, 19,000
Minot, ND

See Details
CAT MSERIESLOCKING LIFT, 3,5002018
Shakopee, MN
500 h Conditions

See Details
SnowWolf WHEEL LOADER 120 HYDRAULIC SNOW PLOW FUSION, 10,5002015
Shakopee, MN
Conditions

See Details
Craig 10FT.SNOW.PUSHER.IT., 7,9252017
NY
1 h Conditions

See Details
SnowWolf 910-918, SNOW PUSHER, 144, 6,2002018
Shakopee, MN
1,000 h Conditions

See Details
Craig 10 SNOW PLOW, 14,2232015
Syracuse, NY
1 h Conditions

See Details
SNOW WING BRACKET, 200
Fargo, ND
9,999 h

See Details
Show more results

snow removal