White 8824-30_DE

White 8824-30_DE

Price
67,515 USD
Year
2009
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandWhite 8824-30_DE
Categoryplanting equipment
Serial NumberHU82400142
Unit NumberB18932
Catalog NumberCU4722161
Manufacturing Year2009
CountryUnited States
LocationFort Dodge, IA
Pricing
Price Excluding Tax67,515 USD
Tax-
Price Including Tax-
Details
Additional informationMARKERS
TIRES 295/75R22.5 .5"
2 OR 3-PT HITCH TYPE
24 ROW 30"
PTO PUMP 1000
OEM GAUGE WHEELS
DOWN PRESSURE TYPE HD SPRINGS
RUBBER ANGLE CLOSING WHEELS
14.5" OPENER MEASUREMENT
SUNCO SHARK TOOTH PIN TYPE
PRESSURE SEED METER TYPE
OEM METERING UNITS
ROW UNIT DRIVE TYPE CHAIN
HYDRAULIC DRIVE TYPE
AIR CLUTCH
12 CLUTCHES
CORN & BEAN DISC
WHITE 8824-30 PLANTER
FLEX FRAME
CENTRAL FILL
OEM SEED TUBE
TRASH WHEELS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone