Sunflower MFG. COMPANY SF9413-20

Sunflower MFG. COMPANY SF9413-20

Price
39,425 USD
Year
2015
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandSunflower MFG. COMPANY SF9413-20
Categoryplanting equipment
Serial NumberS94130FZ900005
Unit NumberA15200
Catalog NumberCU4267376
Manufacturing Year2015
Hours1 h
CountryUnited States
LocationYuma, CO
Pricing
Price Excluding Tax$39,425
Tax-
Price Including Tax-
Features
Additional Information*******
0P0800/1/GD/05/18/18 REPRICED
2" X 13" SM STEEL RIM, (32)
32 HEADS UP OPENER @ 7 1/2" SP
9413-20 BASIC MCH PKG GRAIN DR
9413-20 BMP GRAIN DR 7 1/2" SP
9413-20,(32)GR SEED ATT 7 1/2"
ALFALFA REDUCER (32)
ALL PROGRAMS CLAIMED
DECAL PACKAGE, 9413-20, SF
GRASS SEEDER, 20'GRAIN DR, 3PT
HOTLIST
KIT, OPENER SHIELD, 20' DRILL
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone