Massey Ferguson MF2946A

Massey Ferguson MF2946A

Price
29,500 USD
Year
2015
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMassey Ferguson MF2946A
Categoryplanting equipment
Serial NumberM2946AEHR12134
Unit NumberA30190
Catalog NumberCU2544192
Manufacturing Year2015
Hours1 h
CountryUnited States
LocationMillersburg, OH
Pricing
Price Excluding Tax$29,500
Tax-
Price Including Tax-
Features
Accessories
FIRE EXTINGUISHERFIRE EXTINGUISHER
Additional Information2946A ROUND BALER
BDL-C1000 CONSOLE
C1000 CONSOLE
DRIVELINE, 1000RPM PTO
KICKER/ONBOARD HYD
KIT-FIRE EXTINGUISHER
KIT-SOLID WINDGUARD, 4'
KIT-SOM, MF 2900 SERIES RB
SOLID WINDGUARD, 4'
TIRE, 21.5L/SUSP AXLE
VAR-14 MF 2946A AUTO RB
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
OHIO CATSee InventoryWebsiteSelect contact
Zach Sillman
Telephone:+1 330 3171781
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone