Kinze 3800

Kinze 3800

Price
53,624 USD
Year
2007
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandKinze 3800
Categoryplanting equipment
Serial Number755124
Unit NumberB16076
Catalog NumberCU4479118
Manufacturing Year2007
Hours1 h
CountryUnited States
LocationAltoona, IA
Pricing
Price Excluding Tax$ 53,624
Tax-
Price Including Tax-
Features
Additional InformationKinze 3800 Planter
Model 2007
24 Row 30"
Row Boxes 1.5 Bu
Corn Disc
Flex Frame
Ground Drive
Metering Units Precision Finger
Markers
Opener 14 3/4" To 14 7/8"
Angled Rubber Closing Wheels
Insecticide Dry Boxes
Finger Pickup Seed Meter
Down Pressure Springs (4)
Chain Row Unit Drive Type
2-3 Point Hitch
Tires Drive 455/50r22.5
Wings/main 11r22.5
Kinze Kpm 2 Monitor
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone