Caterpillar HMF210

Caterpillar HMF210

Price
7,500 USD
Year
2018
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar HMF210
Categorymower
Serial NumberWFM00154
Unit NumberEQ00154870
Catalog NumberCU4507810
Manufacturing Year2018
CountryUnited States
LocationLogan, WV
Pricing
Price Excluding Tax$ 7,500
Tax-
Price Including Tax-
Features
Additional Information#504-6011 HMF210, FLAIL MOWER; WIDTH 47" HEIGHT 30" LENGTH 34"; HYD FLOW 18 -34 GPM; PRESSURE 2175-3626 PSI; INCLUDES: V-BELT DRIVE W/16 HAMMER TEETH; ARIAL PISTON MOTOR, MOUNTING BRACKET & PINS, CONNECTOR LINES & QUICK DISCONNECTS; FOR USE WITH 308E2 ; REQUIRES CASE DRAIN #504-6156 CASE DRAIN KIT......... LIST PRICE FOR MOWER $13,265 .......... LIST PRICE FOR DRAIN CASE $155
Conditions
Good
Fair
Poor
  • general condition
general condition
  • No
  • Yes
  • 308E2
  • Good
  • Fair
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHAYNE SUPPLY COMPANYSee InventorySelect contact
HOLLY RICHARDSON
Telephone:+1 502 774 4441 ext 32702
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone