New Holland TITAN4520

New Holland TITAN4520

Price
59,965 USD
Year
2010
Working hours
3692 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandNew Holland TITAN4520
CategoryMineral spreaders
Serial NumberY9T026429
Unit NumberAC6002
Catalog NumberCU2527110
Manufacturing Year2010
Hours3692 h
CountryUnited States
LocationMarshall, MN
Pricing
Price Excluding Tax$59,965
Tax-
Price Including Tax-
Features
Additional InformationCase ih titan 4520

2010 model

Pneumatic spreader

4 wheeler

6TAA-9004 engine - 365 hp

Allison auto trans

Axletech drive axle

Cloth seat

Flx air 180

Auger

Foam marker

Electric roll tarp

750/50r26 alliance front ... 1.25"

1050/50r32 mich rear ... 1.25"

Raven viper pro

Waas

Trimble 500 monitor

Lightbar
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone