New Holland TITAN3530

New Holland TITAN3530

Price
129,930 USD
Year
2012
Working hours
2126 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandNew Holland TITAN3530
CategoryMineral spreaders
Serial NumberYCT032437
Unit NumberAC6019
Catalog NumberCU2544616
Manufacturing Year2012
Hours2126 h
CountryUnited States
LocationCrookston, MN
Pricing
Price Excluding Tax$129,930
Tax-
Price Including Tax-
Features
Additional InformationCase IH Titan 3530

2012 year

Flexair 810

Case ih fpt 8.7lt

Allison 300 automatic 6 speeds

Axle tech prc 674 2 speed

Flexair 3 bin 171-125-50

70 ft boom

3 augers and twin belts

70 gal poly foam marker

Granular bins

Electric roll tarp

Tires 1000/50r25 front radial

Michelin 50%

Rear 1050/50r32 radial michelin

75%

Case viper pro

Trimble cfx750

Trimble autopilot

Trimble auxillary to cfx

Raven accuboom
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone