Ag-Chem TG8400

Ag-Chem TG8400

Price
206,650 USD
Year
2013
Working hours
1983 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAg-Chem TG8400
CategoryMineral spreaders
Serial NumberAGCA8400KDNSS1091
Unit NumberAC6151
Catalog NumberCU4274597
Manufacturing Year2013
Hours1983 h
CountryUnited States
LocationRochester, MN
Pricing
Price Excluding Tax$206,650
Tax-
Price Including Tax-
Features
Additional InformationSisu 8.4 l engine
Engine sn: y28105
2013 model year
New Leader L4000 spinner box
Cvt transmission
Foam marker
Electric roll tarp
Pressure washer
Raven viper pro
Raven smartrax
Phoenix 300
Rgl600 light bar
Goodyear front tires 54x31r26
@ .75"
Michelin rear tires 1050/50r32
@ 1"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone