Ag-Chem RG1100

Ag-Chem RG1100

Price
138,440 USD
Year
2012
Working hours
1885 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAg-Chem RG1100
CategoryMineral spreaders
Serial NumberAGCA1100ACNSN1232
Unit NumberAC6367
Catalog NumberCU4334334
Manufacturing Year2012
Hours1885 h
CountryUnited States
LocationDe Forest, WI
Pricing
Price Excluding Tax$138,440
Tax-
Price Including Tax-
Features
Additional Information380/90R46 Michelin tires ... 1" tread and .5" tread height
air ride cab
New Leader L4258 full flare box 11ft single bin
Raven Viper Pro controller
Raven SmarTrax auto steer
RGL 600 light bar
AccuBoom section control
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone