Ag-Chem 9203

Ag-Chem 9203

Price
44,923 USD
Year
2006
Working hours
4839 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAg-Chem 9203
CategoryMineral spreaders
Serial Number923013506
Unit NumberAC6089
Catalog NumberCU2568704
Manufacturing Year2006
Hours4839 h
CountryUnited States
LocationJackson, MN
Pricing
Price Excluding Tax$44,923
Tax-
Price Including Tax-
Features
Additional Information9203 terragator
2006 model
3 wheeler
Cat C-13 engine
Cat powershift transmission 16f4r
Axletec drive axle
Cloth seat
Airmax 1000
Chain type
Foam marker - left
Electric roll tarp
1050/50r32 Michelin front @ 1 3/4"
1050/50r32 Michelin rear @ 2"
Raven scs 5000
Waas
Rgl 600 light bar
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone