Ag-Chem 8204

Ag-Chem 8204

Price
64,430 USD
Year
2007
Working hours
2766 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAg-Chem 8204
CategoryMineral spreaders
Serial NumberAGCA8204ANT001007
Unit NumberAC6032
Catalog NumberCU2553302
Manufacturing Year2007
Hours2766 h
CountryUnited States
LocationMarshall, MN
Pricing
Price Excluding Tax$64,430
Tax-
Price Including Tax-
Features
Additional InformationAg chem 8204
2007 model
Pneumatic spreader
4 wheeler
Cat C9 engine
Powershift transmission -11 speed
Rockwell rear axle
Cloth seat
Twin bin air spreader
Chain drive
Foam marker
Electric roll tarp
48x31-20 alliance/gy ... 1" tread
1000/50r25 alliance ... 1.25"
Falcon 2 controller
WAAS
Long box, SmarTrax
Lightbar
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone