Ag-Chem 8104

Ag-Chem 8104

Price
44,840 USD
Year
2006
Working hours
3551 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAg-Chem 8104
CategoryMineral spreaders
Serial Number84097706
Unit NumberAC6077
Catalog NumberCU2559863
Manufacturing Year2006
Hours3551 h
CountryUnited States
LocationFergus Falls, MN
Pricing
Price Excluding Tax$44,840
Tax-
Price Including Tax-
Features
Additional Information2006 8104 terragator chassis
Jd 8.1l
Funk powershift 11 speeds
Axle tech
Air spread single bin
Ss chain
60 gallon foam marker
Electric roll tarp
Tires front 48x31-20 bias firestone
Front left 1.63" front right 1.50" lug height
Tires rear 1000/50r25 radial michelin
Rl 1.25" rr 1.17" lug height
Raven scs4000 controller
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone