Ag-Chem 8103

Ag-Chem 8103

Price
39,473 USD
Year
1999
Working hours
4884 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAg-Chem 8103
CategoryMineral spreaders
Serial Number83055299
Unit NumberAC6466
Catalog NumberCU4352503
Manufacturing Year1999
Hours4884 h
CountryUnited States
LocationMason City, IA
Pricing
Price Excluding Tax$39,473
Tax-
Price Including Tax-
Features
Additional InformationTerragator 8103 liquid
Year 1999
Jd6081 engine
Terra shift 11 speeds
55 gallon ss foam marker
1800 gallon ss tank
70' booms
Single body nozzles
Ss chemical eductor
Tires 66x43-25 gy
Front 10ply 30%
Tires rear 16ply 90%
Raven 661
300
Rgl 600
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone