Ag-Chem 6203

Ag-Chem 6203

Price
109,473 USD
Year
2009
Working hours
2096 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAg-Chem 6203
CategoryMineral spreaders
Serial NumberAGCA6203CNU001027
Unit NumberAC6242
Catalog NumberCU4302677
Manufacturing Year2009
Hours2096 h
CountryUnited States
LocationAltoona, IA
Pricing
Price Excluding Tax$109,473
Tax-
Price Including Tax-
Features
Additional InformationAgchem 6203
Model 2009
Spinner spreader
C-9 engine
Terrashift powershift
L4000 g4 mr ready
Chain
Tires 1000r25 radial gy
Front 1.5" rears 2.25" lug height
Raven viper pro
Waas
Smarttrax
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone