Ag-Chem TG9300B

Ag-Chem TG9300B

Price
155,000 USD
Year
2015
Working hours
1737 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAg-Chem TG9300B
CategoryMineral spreaders
Serial NumberAGCA9300TFNS41008
Unit NumberAC6649
Catalog NumberCU4450430
Manufacturing Year2015
Hours1737 h
CountryUnited States
LocationMankato, MN
Pricing
Price Excluding Tax155,000 USD
Tax USD
Price Including Tax USD
Details
Additional InformationYear 2015
Agco Power 425 Hp Engine
Cvt Transmission
Axle Tech
Cloth Seat
55g Ss Foam Marker
2400g Liquid System
Wet Boom
Benson Boom
60/80' Boom
60" Nozzle Spacing
Single Body Nozzle
End Row Nozzles
Michelin 1050/50r32 @ 45%
Raven Viper Pro
Phoenix 300
Raven Smart Trax

*Ask about December 2020 Floater Program*
Features
Additional InformationYear 2015
Agco Power 425 Hp Engine
Cvt Transmission
Axle Tech
Cloth Seat
55g Ss Foam Marker
2400g Liquid System
Wet Boom
Benson Boom
60/80' Boom
60" Nozzle Spacing
Single Body Nozzle
End Row Nozzles
Michelin 1050/50r32 @ 45%
Raven Viper Pro
Phoenix 300
Raven Smart Trax

*Ask about December 2020 Floater Program*
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone