Agco WR9760/DH

Agco WR9760/DH

Price
125,000 USD
Year
2013
Working hours
3117 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAgco WR9760/DH
Categoryhay equipment
Serial NumberC97600DHS12162
Unit NumberA16110
Catalog NumberCU2501562
Manufacturing Year2013
Hours3117 h
CountryUnited States
LocationWindsor, CO
Pricing
Price Excluding Tax$125,000
Tax-
Price Including Tax-
Features
Additional Information0P0800
9195 16'ROTARY DISC HEAD
AS IS AS RECEIVED
DOUBLE WINDROW ATTACHMENT KIT
DWA TRIPLER KIT
FILLER PANEL KIT
KIT-SOM, CH DKHE/DKHET
KIT-SOM, CH T4 SP WDR TR
MARKETING PACKAGE WR9760
OPT-A/C AUTO CONTROL
OPT-DELUXE SEAT, GRAY
OPT-DOOR PROTECTOR
OPT-SUSPENDED REAR AXLE
OPT-TIRE,23.1R3,16.5L I1
RADIO, AM/FM CD WEATHER
SWATHBOARD ACTUATOR, ROLLER
SYSTEM 150 AUTO STEER
SYSTEM 150 INSTALL, WC
VAR-13 CH 9195 SC RTY, DOM
VAR-13 CH WR9760 T4I
VAR-HIGH SPEED DRV, 4.9L
VAR-SUSP WIDE CAB, YELLOW
WINDSHIELD WIPER
WR9760 188 HP SP WINDROWER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone